IESNA:LM-63-2002
[TEST]P1504892
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-58)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-WHGL-PS (3000K_L16_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13381
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10066.5 10028.9 9972.8 9833.6 9607.5 9348.5 9035.4 8662.4 8245 7789.8
7290.2 6722 6102.5 5355.5 4663.6 4051.9 3462.5 2875.9 2324.1 1802.3
1367.4 1154.8 925.8 723.8 606.9 554.7 520.9 492.8 454.2 406.8
351.8 292.8 233.9 173.9 115 56 0
